Active and preferred
RoHS Compliant
Lead-free

2ED2410-EM

Smart analog high-side MOSFET gate driver for 12 V/ 24 V automotive applications
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

2ED2410-EM
2ED2410-EM
ea.

Product details

  • Configuration
    High-side
  • Family
    EiceDRIVER™ APD
  • Input Vcc range
    3 V to 58 V
  • Isolation Type
    Non-isolated
  • Output Current (Sink)
    1.4 A
  • Output Current (Source)
    0.175 A
  • Qualification
    Automotive
  • Turn Off Propagation Delay
    4 µs
  • Turn On Propagation Delay
    4 µs
  • Voltage Class
    75 V
OPN
2ED2410EMXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The EiceDRIVER™ APD 2ED2410-EM is a smart high-side N-channel MOSFET gate driver designed for automotive power distribution architectures. It features 2 logic-controlled outputs and an integrated boost converter, enabling continuous operation at low voltages. Turn-on and turn-off ability allows for scaling up to handle large currents. With three analog measurement interfaces, it offers protection options for various E/E architecture requirements.

Features

  • Extended supply voltage range: 3 - 58 V
  • 2 drivers: 3Ω pull-down, 50Ω pull-up
  • Two bi-dir. high-side current sense
  • Channel control and diagnostic via pins
  • Ext. temp measurement interface
  • Gate undervoltage lock-out (UVLO)
  • AEC-Q100 qualification

Benefits

  • Supports back-to-back MOSFET topologies
  • Low op I idle mode 50 µA
  • Adj overcurrent/short-circuit protection
  • Versatile comparator to implement:
  • Adjustable I-t wire protection
  • Adjustable over/undervoltage protection
  • Adjustable overtemperature protection
  • ISO26262-Support integr'r HWeval

Diagrams

2ED2410-EM_Shuntless_battery_switch_with_stuck-close_detection
2ED2410-EM_Shuntless_battery_switch_with_stuck-close_detection
2ED2410-EM_Shuntless_battery_switch_with_stuck-close_detection 2ED2410-EM_Shuntless_battery_switch_with_stuck-close_detection 2ED2410-EM_Shuntless_battery_switch_with_stuck-close_detection
2ED2410-EM_power_supply_protection_application_with_I-t_wire_protection 2ED2410-EM_power_supply_protection_application_with_I-t_wire_protection 2ED2410-EM_power_supply_protection_application_with_I-t_wire_protection
2ED2410-EM_Dual_load_control 2ED2410-EM_Dual_load_control 2ED2410-EM_Dual_load_control
2ED2410-EM_Load-_switch_application_with_precharging-003 2ED2410-EM_Load-_switch_application_with_precharging-003 2ED2410-EM_Load-_switch_application_with_precharging-003
2ED2410-EM_Block_Diagram 2ED2410-EM_Block_Diagram 2ED2410-EM_Block_Diagram

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }